Skip to content

ROBOTIS Vuer Overview ​

ROBOTIS Vuer for AI Worker lets you view a 3D scene on a Meta Quest 3 headset and interact with the robot using hand tracking and related input. A browser-based VR client runs together with the ROS 2 stack on the robot side.

Stack summary ​

ComponentDescription
HeadsetMeta Quest 3
VR clientVuer-based web app (WebXR). On the headset, open the page in the browser (or built-in browser) to start the VR session.
Vuer versionv0.1.5 (version used and validated with AI Worker). Other versions may behave differently. Official docs
Robot / PCROS 2 nodes and applications connect to the Vuer server over WebSocket, exchanging pose, visualization, and control data.

In short: Quest 3 → (HTTPS/WSS) → Vuer is the user-facing path, and Vuer ↔ ROS 2 carries robot control and state.

What is Vuer? ​

Vuer is a Python toolkit for 3D visualization and interaction in the browser, aimed at robotics and VR. The server defines the scene (meshes, frames, markers, etc.) and events; the client renders with WebXR on the headset and sends hand and controller input back to the server.

  • Role: Acts as the in-browser VR viewer and a bidirectional bridge to the robot PC. A typical pattern is ROS 2 nodes running alongside the Vuer server, linked via WebSocket (wss://).
  • Why HTTPS/WSS: WebXR and device APIs expect a secure context, so setups often use HTTPS and a secure WebSocket even on a local network.
  • Robotics: Suited to robot models (e.g. URDF), live poses and sensor data, and teleoperation-style UIs. AI Worker aligns Quest 3 visuals and input with ROS 2 logic on this path.
  • Version in AI Worker: Packages and Docker images target Vuer v0.1.5. Newer releases may change APIs or behavior; when debugging, compare against v0.1.5.

Official docs: docs.vuer.ai (may reflect newer releases than v0.1.5) · Source: github.com/vuer-ai/vuer

AI Worker and AI Manipulator released under the Apache-2.0 license.