Skip to content

AI Worker ​

The AI Worker hardware platform combines advanced robotics with AI-powered capabilities to create a versatile semi-humanoid robot. Built around ROBOTIS DYNAMIXEL actuators, it features a mobile base with swerve drive, dual 7-DOF arms with dexterous hand/grippers, and a sensor suite that includes RGBD cameras and LiDARs. The system is powered by an NVIDIA Jetson AGX Orin computer to handle complex computations and AI tasks. The robot is designed for industrial applications, capable of performing tasks such as assembly, inspection, and logistics in dynamic environments. This comprehensive hardware design enables the AI Worker to perform complex manipulation tasks through imitation learning and reinforcement learning in various industrial environments.

hardware_overview

Product Components ​

product_components

Included Common Items ​

ItemQty
SG2 or BG21
LG21
SMPS for robot2
SMPS for LG21
E stop remote controller1
USB cable1

Product Models ​

model_name

Follower Specification ​

model_lineup

INFO

FFW-BG2 is sold in Korea only. FFW-SH3P is currently in preparation for release.

PropertiesSpecification (FFW-SG2)Specification (FFW-BG2)
Dimensions (WxDxH)604x602x1,623 (mm)
23.8x23.7x63.8 (inch)
604x564x1,607 (mm)
23.8x22.2x63.2 (inch)
Weight90 kg (198 lb)85 kg (187 lb)
ActuatorArm Joint 1~6: DYNAMIXEL-Y
Arm Joint 7: DYNAMIXEL-P
Head: DYNAMIXEL-X
Lift: DYNAMIXEL-Y
(see DYNAMIXEL Details)
Arm Joint 1~6: DYNAMIXEL-Y
Arm Joint 7: DYNAMIXEL-P
Head: DYNAMIXEL-X
Lift: DYNAMIXEL-Y
(see DYNAMIXEL Details)
Degrees of Freedom- Total: 25 DOF
- Arm: 7 DOF x 2
- Gripper: 1 DOF x 2
- Head: 2 DOF x 1
- Lift: 1 DOF x 1
- Mobile: 6 DOF
- Total: 19 DOF
- Arm: 7 DOF x 2
- Gripper: 1 DOF x 2
- Head: 2 DOF x 1
- Lift: 1 DOF x 1
Arm Reach641 mm (to wrist) + hand641 mm (to wrist) + hand
Arm Payload
(Nominal)
3.0 kg (single arm)
6.0 kg (dual arm)
3.0 kg (single arm)
6.0 kg (dual arm)
Arm Payload¹
(Peak)
5.0 kg (single arm)
10.0 kg (dual arm)
5.0 kg (single arm)
10.0 kg (dual arm)
Joint Resolution-π(rad)~π(rad)
-262,144~262,144 (pulse/rev)
-π(rad)~π(rad)
-262,144~262,144 (pulse/rev)
Joint Range(see Joint Configuration)(see Joint Configuration)
Gripper/HandStandard: RH-P12-RN
(see Gripper Specification)
(Dexterous Finger Actuator in development, see Finger Actuator Specification)
Standard: RH-P12-RN
(see Gripper Specification)
(Dexterous Finger Actuator in development, see Finger Actuator Specification)
Mobile TypeSwerve DriveNone
Mobile Operation Velocity1.5 m/sNone
PowerBattery: 25V, 80Ah (2,040Wh)AC powered via SMPS: 24VDC, 80A, 1,920W
Ambient Operating Temperature0 ~ 40℃0 ~ 40℃
Exterior MaterialsAluminum, PlasticAluminum, Plastic
SensorRGBD Camera x 3, LiDAR x 2, IMU
(see Camera Specification)
RGBD Camera x 3
(see Camera Specification)
Host InterfaceEthernet
(up to 100 Mbps)
Ethernet
(Direct connection to a host PC)
Internal RouterTP-Link AC1200None
Internal CommunicationsRS-485RS-485
Communication Baudrate4 Mbps4 Mbps
ComputerNVIDIA Jetson AGX Orin 32GBNVIDIA Jetson AGX Orin 32GB
SoftwareROS 2 Support, Python, C++, Web UIROS 2 Support, Python, C++, Web UI

¹ Peak payload capacity may vary depending on the robot's posture and motion profile.

Leader Specification ​

FFW-LG2 Model

FFW-LG2 Model
FFW-LG2 Model Animation

FFW-LH5 Model

FFW-LH5 Model
FFW-LH5 Model Animation

INFO

FFW-LH5 is currently in preparation for release.

PropertiesSpecification (FFW-LG2)Specification (FFW-LH5)
Dimensions (WxDxH)598x146x705 (mm)
23.5x5.7x27.8 (inch)
597x211x842 (mm)
23.5x8.3x33.2 (inch)
Weight3 kg (6.6 lb)3 kg (6.6 lb)
ActuatorJoint 1~7: DYNAMIXEL-XJoint 1~7: DYNAMIXEL-X
Degrees of Freedom- Total: 22 DOF
- Arm: 7 DOF x 2
- Gripper: 1 DOF x 2
- JoyStick: 3 DOF x 2
- Total: 60 DOF
- Arm: 7 DOF x 2
- Hand: 20 DOF x 2
- JoyStick: 3 DOF x 2
Exterior MaterialsAluminum, PlasticAluminum, Plastic
Internal CommunicationsTTLTTL
Communication Baudrate4 Mbps4 Mbps
SoftwareROS 2 Support, Python, C++ROS 2 Support, Python, C++

Camera Specification ​

The AI Worker utilizes a multi-camera system for robust perception and manipulation capabilities.

Head Camera: Stereolabs ZED Mini ​

A ZED Mini camera is mounted on the head for wide-area environmental understanding and navigation.

FeatureSpecification
Model NameStereolabs ZED Mini
TypeStereoscopic RGBD with 6DoF IMU
Key UseWide-angle depth perception, SLAM, obstacle avoidance
Field of View102°(H) x 57°(V)
Max Resolution2208 x 1242
Depth Range0.1m to 9m (3.9inch to 354.3inch)
More InformationStereolabs ZED Mini Details

Hand Cameras: Intel RealSense D405 (x2) ​

Two Intel RealSense D405 cameras are integrated into the robot's hands/grippers, providing precise, short-range depth data for manipulation tasks.

FeatureSpecification
Model NameIntel RealSense D405
TypeStereoscopic RGBD
Key UseClose-range depth sensing for grasping & manipulation
Field of View87°(H) × 58°(V)
Max Resolution1280 x 720
Depth Range7cm to 50cm (2.7inch to 19.6inch)
More InformationIntel RealSense D405 Details

LiDAR Specification ​

The AI Worker uses dual 2D ToF LiDAR sensors for robust long-range environment scanning and obstacle detection.

LiDAR: LakiBeam 1 (x2) ​

Two LakiBeam 1 units are mounted on the platform to provide wide horizontal coverage and reliable perception in industrial environments.

FeatureSpecification
Model NameLakiBeam 1
Type2D Single-line Pulsed ToF LiDAR
Key UseLong-range environment perception, mapping, obstacle detection
Horizontal FOV270°
Detection Rangeup to 25m (>=25m @ 90% reflectivity, >=15m @ 10% reflectivity)
Angle Resolution0.1° @ 10Hz / 0.25° @ 20/25/30Hz
Accuracy±2cm
InterfaceEthernet UDP / USB (RJ45, Type-C)
More InformationLakiBeam 1 Details

Gripper Specification ​

model_rh_p12_rn The RH-P12-RN is a multi-functional, 1-DOF two-fingered robot hand. It features an adaptive gripping design with passive joints, allowing it to grasp objects of various shapes. The hand utilizes a 10W DC motor and offers torque control and current-based position control, enabling it to handle objects made of different materials. Key features of the RH-P12-RN include its lightweight design (500g) and high payload capacity (5kg). It also has detachable fingertips that can be easily replaced with customized ones. The RH-P12-RN is designed for easy integration with the AI Worker platform, making it suitable for various applications in industrial environments.

Finger Actuator Specification ​

Advanced finger actuators for the AI Worker are currently under development. These finger actuators are designed for complex manipulation tasks requiring human-like dexterity. Detailed specifications and options will be published in the near future once development is completed. Please contact us for more information about the availability of upcoming dexterous finger actuators.

Joint Configuration and Nomenclature ​

Dimensions
IDJoint NameTechnical NameRange
1Right Shoulder Pitcharm_r_joint1-180° ~ 180°
2Right Shoulder Rollarm_r_joint2-190° ~ 10°
3Right Shoulder Yawarm_r_joint3-180° ~ 180°
4Right Elbowarm_r_joint4-170° ~ 65°
5Right Wrist Yawarm_r_joint5-180° ~ 180°
6Right Wrist Pitcharm_r_joint6-105° ~ 105°
7Right Wrist Rollarm_r_joint7-120° ~ 90°
8Right Grippergripper_r_joint10 ~ 107.6 mm
31Left Shoulder Pitcharm_l_joint1-180° ~ 180°
32Left Shoulder Rollarm_l_joint2-10° ~ 190°
33Left Shoulder Yawarm_l_joint3-180° ~ 180°
34Left Elbowarm_l_joint4-170° ~ 65°
35Left Wrist Yawarm_l_joint5-180° ~ 180°
36Left Wrist Pitcharm_l_joint6-105° ~ 105°
37Left Wrist Rollarm_l_joint7-90° ~ 120°
38Left Grippergripper_l_joint10 ~ 107.6 mm
61Head Pitchhead_joint1-50° ~ 30°
62Head Yawhead_joint2-20° ~ 20°
81Liftlift_joint0 ~ 500 mm

Mobile Base Configuration (Swerve Drive) ​

The AI Worker's mobile base uses a swerve drive system that provides significant advantages over traditional omnidirectional wheel systems like mecanum wheels or omni wheels:

Advantages Over Omniwheels and Mecanum Wheels: ​

  • Superior Traction: Swerve drive uses conventional wheels with full surface contact, providing better grip and stability compared to omniwheels and mecanum wheels that have smaller rollers with limited ground contact.

  • Higher Efficiency: Without the passive rollers found in omniwheels and mecanum wheels, swerve drive transfers power more efficiently to the ground, resulting in better energy usage and longer operation time.

  • Greater Precision: Swerve drive offers more precise control over movement direction and velocity, as each wheel's steering and drive are independently controlled with no slip dynamics inherent to roller-based wheels.

  • Improved Load Capacity: The direct wheel contact allows swerve drive to handle heavier loads more effectively, making it ideal for industrial applications where the robot needs to carry or manipulate objects.

  • Better Performance on Various Surfaces: While omniwheels and mecanum wheels struggle on uneven surfaces or soft carpets, swerve drive maintains consistent performance across different floor types.

  • Reduced Vibration: The continuous wheel contact with the ground produces less vibration during movement, which is critical for tasks requiring precise manipulation.

The AI Worker's swerve drive configuration consists of three wheels positioned in a triangular arrangement, each with independent steering and driving capabilities:

Part NameTechnical NameRange
Right Wheel Steerright_wheel_steer-90° ~ 90°
Left Wheel Steerleft_wheel_steer-90° ~ 90°
Rear Wheel Steerrear_wheel_steer-90° ~ 90°
Right Wheel Driveright_wheel_drive-360° ~ 360°
Left Wheel Driveleft_wheel_drive-360° ~ 360°
Rear Wheel Driverear_wheel_drive-360° ~ 360°

DYNAMIXEL Details ​

The AI Worker utilizes various DYNAMIXEL actuators, each selected for specific joint applications:

JointsDYNAMIXEL SeriesDYNAMIXEL Model
Arm Joints 1~3DYNAMIXEL-YYM080-230-R099-RH
Arm Joints 4~6DYNAMIXEL-YYM070-210-R099-RH
Arm Joint 7DYNAMIXEL-PPH42-020-S300-R
GripperRobot HandsRH-P12-RN
Head PitchDYNAMIXEL-XXH540-V150-R
Head YawDYNAMIXEL-XXH430-V210-R
LiftDYNAMIXEL-YYM080-230-B001-RH
Wheel SteerDYNAMIXEL-YYM070-210-R051-RH

For detailed specifications of each DYNAMIXEL model, please visit the ROBOTIS DYNAMIXEL website.

Dimension ​

FFW-SG2 ​

Dimensions

Drawing Files ​

File TypeDownload Link
PDF📄 Download PDF
DWG💾 Download DWG
STEP📦 Download STEP

FFW-BG2 ​

Dimensions

Drawing Files ​

File TypeDownload Link
PDF📄 Download PDF
DWG💾 Download DWG
STEP📦 Download STEP

FFW-LG2 ​

Dimensions

Drawing Files ​

File TypeDownload Link
STEP📄 Download STEP

FFW-LH5 ​

Dimensions

Workspace ​

The torso workspace is the same for both FFW-BG2 and FFW-SG2 models.

Workspace

Drawing Files ​

File TypeDownload Link
PDF📄 Download PDF

AI Worker and AI Manipulator released under the Apache-2.0 license.