Skip to content

Setup Guide for OMX ​

This guide will walk you through the process of setting up your OMX hardware and software environment.

Hardware Setup ​

OMX-F ​

OMX-L ​

OMX-AI ​

Choose Your Workflow ​

Two options are available for controlling your OMX robot:

Physical AI Tools is a ROS 2 package that provides a comprehensive web-based interface for imitation learning. It works as a ROS 2 workflow that combines the Open Manipulator package with Physical AI Tools to enable every feature of LeRobot and extends them with additional capabilities:

  • Web-based GUI: Intuitive browser interface for easy interaction
  • Complete Imitation Learning Workflow: End-to-end pipeline from data collection to model deployment
  • Control Recording: Capture robot demonstrations through the web interface
  • Training Interface: Train imitation learning models with visual feedback
  • Inference Control: Deploy and test trained models directly through the GUI
  • Enhanced Features: Additional tools and utilities beyond standard LeRobot functionality

We strongly recommend using Physical AI Tools as it provides the most user-friendly and feature-rich experience for OMX control and imitation learning.

Physical AI Tools Setup Guide

LeRobot CLI (Alternative) ​

LeRobot is the underlying robotics framework that powers Physical AI Tools. While it provides direct command-line control and is fully functional, it requires more technical expertise and lacks the web-based interface that makes robot control more accessible.

LeRobot Setup Guide

AI Worker and AI Manipulator released under the Apache-2.0 license.