Skip to content

OMX ​

The OMX hardware platform is an entry-level Physical AI manipulator designed for imitation learning and teleoperation. It consists of two main components: the OMX-F follower robot arm and the OMX-L leader device. Built on DYNAMIXEL‑X actuators and ROS 2‑native workflows, it supports end‑to‑end IL pipelines and seamless integration with Physical AI Tools and LeRobot.

omx

[OMX-AI] Included Common Items ​

ItemQty
OpenRB-1502
XL430-W250-T3
XL330-M288-T8
XL330-M077-T1
SMPS2DXL1
SMPS1
USB-C CABLE2
CLAMP4
DC CONVERTER1
3D printed parts for OMX-F & OMX-L—

[OMX-L] Hardware Overview ​

ItemOMX (Leader)
DOF5 + 1Gripper
Full Reach335 [mm]
Weight360 [g]
Operating Voltage5 [VDC]
Joint Resolution-π(rad) ~ π(rad), -2,048 ~ 2,048 [pulse/rev]
Joint RangeJoint 1 : -270° ~ +360°
Joint 2, 3 : -120° ~ +90°
Joint 4 : -100° ~ +100°
Joint 5 : ±270°
Joint 6 : 0° ~ + 100°
DYNAMIXEL-X SpecificationJoint 1~5 : XL330-M288-T
Joint 6 : XL330-M077-T
Host InterfaceUSB C-Type
Internal CommunicationsTTL
Communication Baudrate1 [Mbps]
SWROS 2

[OMX-L] Layout ​

Drawing Files ​

File TypeDownload Link
PDF📄 Download PDF

3D Printable Parts ​

File TypeDownload Link
STEP📦 Download STEP
Download in Printables
STLDownload in Onshape

[OMX-F] Hardware Overview ​

ItemOMX (Follower)
DOF5 + 1Gripper
Full Reach400 [mm]
Weight560 [g]
Operating Voltage12 [VDC]
Joint Resolution-π(rad) ~ π(rad), -2,048 ~ 2,048 [pulse/rev]
Joint RangeJoint 1 : -270° ~ +360°
Joint 2, 3 : -120° ~ +90°
Joint 4 : -100° ~ +100°
Joint 5 : ±270°
Joint 6 : 0° ~ + 100°
DYNAMIXEL-X SpecificationID 11~13 : XL430-W250-T
ID 14~16 : XL330-M288-T
Host InterfaceUSB C-Type
Internal CommunicationsTTL
Communication Baudrate1 [Mbps]
SWROS 2
PayloadFull reach : 100g , Normal reach : 250g

[OMX-F] Layout ​

Drawing Files ​

File TypeDownload Link
PDF📄 Download PDF

3D Printable Parts ​

File TypeDownload Link
STEP📦 Download STEP
Download in Printables
STLDownload in Onshape

AI Worker and AI Manipulator released under the Apache-2.0 license.