Skip to content

ROBOTIS Hand ​

Product Models ​

Specifications ​

High-DOF multi-finger robot hands designed for AI Worker / OMY platforms.

Main Specifications ​

ItemSpecification
Number of Fingers5
Degrees of Freedom20 (4 DoF / 1 Finger)
Baud Rate9,600 bps ~ 6 Mbps (default: 4 Mbps)
Control Frequency1 kHz
Weight1,000 g ± 2%
Operating Voltage24 V
TIP Sensor9-array sensor, 0 ~ 255 value
Operating ModeDirect Control Mode
Preset Motion Mode
Maximum Load for Envelop15 kg
Max Finger Tip Force14 N
Peak Current2.6 A
Finger ActuatorXM335-T323-T
Operating Temperature-5 ~ 55 ℃
Command SignalDigital Packet
Protocol TypeRS485 Asynchronous Serial
(8bit, 1 stop, No Parity)
Physical ConnectionRS485 Multidrop Bus
Standby Current370 mA
FeedbackPosition, Velocity, Current, Temperature, Input Voltage, etc.

Control & ID Mapping ​

Communication & Control Overview ​

CategorySpecification
Control FrameworkROS 2 + ros2_control
Bus TypeRS485 multidrop
Default Baudrate4 Mbps
Control ModeDirect torque / position-level commands*
Command FormatDYNAMIXEL Protocol 2.0, Modbus-RTU

* Exact low-level control mode and interfaces will be finalized with the ROS 2 drivers.

Device ID Assignment ​

SideDeviceID Range
RightHand Controller110
Actuators111 ~ 135
LeftHand Controller140
Actuators141 ~ 165

Joint Configuration and Nomenclature ​

Dimensions

Right Hand ​

IDJoint NameTechnical NameRange
111Right Thumb CMCfinger_r_joint1-90° ~ 90°
112Right Thumb MCP Yawfinger_r_joint2-90° ~ 0°
113Right Thumb MCP Pitchfinger_r_joint30° ~ 90°
114Right Thumb IPfinger_r_joint40° ~ 90°
116Right Index MCP Rollfinger_r_joint5-35° ~ 35°
117Right Index MCP Pitchfinger_r_joint60° ~ 115°
118Right Index PIPfinger_r_joint70° ~ 90°
119Right Index DIPfinger_r_joint80° ~ 90°
121Right Middle MCP Rollfinger_r_joint9-35° ~ 35°
122Right Middle MCP Pitchfinger_r_joint100° ~ 115°
123Right Middle PIPfinger_r_joint110° ~ 90°
124Right Middle DIPfinger_r_joint120° ~ 90°
126Right Ring MCP Rollfinger_r_joint13-35° ~ 35°
127Right Ring MCP Pitchfinger_r_joint140° ~ 115°
128Right Ring PIPfinger_r_joint150° ~ 90°
129Right Ring DIPfinger_r_joint160° ~ 90°
131Right Pinky MCP Rollfinger_r_joint17-35° ~ 35°
132Right Pinky MCP Pitchfinger_r_joint180° ~ 115°
133Right Pinky PIPfinger_r_joint190° ~ 90°
134Right Pinky DIPfinger_r_joint200° ~ 90°
Dimensions

Left Hand ​

IDJoint NameTechnical NameRange
141Left Thumb CMCfinger_l_joint1-90° ~ 90°
142Left Thumb MCP Yawfinger_l_joint20° ~ 90°
143Left Thumb MCP Pitchfinger_l_joint3-90° ~ 0°
144Left Thumb IPfinger_l_joint4-90° ~ 0°
146Left Index MCP Rollfinger_l_joint5-35° ~ 35°
147Left Index MCP Pitchfinger_l_joint60° ~ 115°
148Left Index PIPfinger_l_joint70° ~ 90°
149Left Index DIPfinger_l_joint80° ~ 90°
151Left Middle MCP Rollfinger_l_joint9-35° ~ 35°
152Left Middle MCP Pitchfinger_l_joint100° ~ 115°
153Left Middle PIPfinger_l_joint110° ~ 90°
154Left Middle DIPfinger_l_joint120° ~ 90°
156Left Ring MCP Rollfinger_l_joint13-35° ~ 35°
157Left Ring MCP Pitchfinger_l_joint140° ~ 115°
158Left Ring PIPfinger_l_joint150° ~ 90°
159Left Ring DIPfinger_l_joint160° ~ 90°
161Left Pinky MCP Rollfinger_l_joint17-35° ~ 35°
162Left Pinky MCP Pitchfinger_l_joint180° ~ 115°
163Left Pinky PIPfinger_l_joint190° ~ 90°
164Left Pinky DIPfinger_l_joint200° ~ 90°

AI Worker and AI Manipulator released under the Apache-2.0 license.